Download dokument () af 20
We make what matters work*

NRL96-1

Eaton Crouse-Hinds series Pauluhn NRL 96 receptacle, 15A, Die cast aluminum, 5-15R, Single-gang, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn NRL 96 receptacle
Catalog Number
NRL96-1
UPC
662276482098
Product Length/Depth
3 in
Product Height
4.5 in
Product Width
1.31 in
Product Weight
0.77 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Amperage Rating
15A
Voltage rating
125 Vac
Material
Die cast aluminum
Number of gangs
Single-gang
NEMA configuration
5-15R

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.