Download dokument () af 20
We make what matters work*

NS 1

Eaton Crouse-Hinds series nailing strap, EMT and rigid/IMC, 1/2" EMT conduit size, Cast steel, 3/8" rigid conduit size, 25 lb load rating

General specifications

Product Name
Eaton Crouse-Hinds series nailing strap
Catalog Number
NS 1
UPC
784564105516
Product Length/Depth
1.88 in
Product Height
1.88 in
Product Width
1 in
Product Weight
0.02 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Special features
25 lb load rating
Material
Cast steel
Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
1/2"
Rigid conduit size
3/8"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.