Vidensøgning
Download dokument () af 20
We make what matters work*

NXTPS9874202

Eaton Crouse-Hinds series N-TB enclosure, 400A, 98" x 74" x 20" enclosure size, 796 mm horizontal fixing center, 700 mm vertical fixing center, With hinge, Painted mild steel, 2 gland plates, 690 Vac/Vdc

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTPS9874202
EAN
3066227675574
Product Length/Depth
740 mm
Product Height
980 mm
Product Width
205 mm
Product Weight
37.99 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
NEMA Rating
4
3S
Ingress protection (IP) ratings
IP66

Product specifications

Material
Painted mild steel
Enclosure size
98" x 74" x 20"
Fixing center horizontal
796 mm
Fixing center vertical
700 mm
Number of gland plates
2
Hinge
With hinge
Amperage Rating
400A
Voltage rating
690 Vac/Vdc

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.