P6SMB series, 434Vdc Standoff Voltage, 698V Clamp. Voltage, 600W Peak Power, Uni-dir.
| Product Name |
Eaton TVS high power diode
|
| Catalog Number |
P6SMB510A
|
| UPC |
051712794664
|
| Product Length/Depth |
5.6 mm
|
| Product Height |
2.4 mm
|
| Product Width |
3.94 mm
|
| Product Weight |
0.098 g
|
| Certifications |
Contact Manufacturer
|
| Voltage rating |
434 Vdc
|
| Clamping voltage |
698 V
|
| Peak power dissipation |
600 W
|
| Type |
P6SMB series
|
| Special features |
Unidirectional
|
Støtte fra Eaton
Technical support