Eaton BECO INTEGRA LAB 60 P (vario) Laboratory Single Sheet Filter, AISI 316L, 21 cm², Dia. 60 mm, Tri-clamp acc. to ASME
| Product Name |
Eaton BECO INTEGRA LAB 60 P (vario) Laboratory Single Sheet Filter
|
| Catalog Number |
P7000311
|
| Product Length/Depth |
120 mm
|
| Product Height |
80 mm
|
| Product Width |
140 mm
|
| Product Weight |
1 kg
|
| Compliances |
FDA Approved
EC 1935/2004 |
| Certifications |
ATEX Certification
CE Approval, PED 2014/68/EU according to article 4, paragraph 3 Material certification according to EN10205 |
| Material |
SS 316L (1.4404)
|
| Connection type (inlet) |
Tri clamp ASME BPE
|
| Connection type (outlet) |
Tri clamp ASME BPE
|
| Filter material type |
Stainless steel AISI 316L
|
| Filter surface finishing |
Electrolytically polished
|
| Gasket/O-ring material |
EPDM
|
| Product contacting part material |
Stainless steel AISI 316 L/AISI 316 Ti Hastelloy
|
| Differential pressure - max |
4 bar
|
| Filter surface area (sheet filtration) |
21 cm²
|
| Filter sheet format |
Ø 60 mm
|
| Connection size (inlet/outlet) |
1/2"
|
| Operating temperature - max |
140 °C
|