Eaton BECO INTEGRA LAB 220 P Laboratory Filtration System, AISI 316L/AISI 316Ti, 310 cm², Dia. 222 mm, Tri-clamp
| Product Name |
Eaton BECO INTEGRA LAB 220 P Laboratory Single Sheet Filter
|
| Catalog Number |
P7001001
|
| Product Length/Depth |
250 mm
|
| Product Height |
320 mm
|
| Product Width |
290 mm
|
| Product Weight |
10 kg
|
| Compliances |
EC 1935/2004
FDA Approved |
| Certifications |
CE Approval, PED 2014/68/EU according to article 4, paragraph 3
ATEX Certification Material certification according to EN10207 |
| Material |
SS 316 Ti (1.4571)
|
| Connection type (inlet) |
Tri clamp ISO 2852
|
| Connection type (outlet) |
Tri clamp ISO 2852
|
| Filter material type |
Stainless steel AISI 316L
|
| Filter surface finishing |
Electrolytically polished
|
| Gasket/O-ring material |
EPDM
|
| Product contacting part material |
Stainless steel AISI 316 L/AISI 316 Ti Hastelloy
|
| Differential pressure - max |
3 bar
|
| Filter surface area (sheet filtration) |
310 cm²
|
| Filter sheet format |
Ø 222 mm
|
| Connection size (inlet/outlet) |
DN8
|
| Operating temperature - max |
140 °C
|