Eaton Power Defense molded case circuit breaker accessory door handle, Door handle, Emergency with mechanical keylock, PD1 IEC/CCC, Power Defense, Frame J-K, 690 V, Power Defense
| Product Name |
Eaton Power Defense door handle
|
| Catalog Number |
PDC1XHMDEK
|
| UPC |
786679605936
|
| Product Length/Depth |
76 mm
|
| Product Height |
84 mm
|
| Product Width |
75 mm
|
| Product Weight |
0.348 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked |
| Used with |
Power Defense
|
| Circuit breaker type |
PD1 IEC/CCC
|
| Frame size |
Frame J-K
|
| Voltage - max |
690 V
|
| Series |
Power Defense
|
| Type |
Door handle
|
| Application |
Emergency with mechanical keylock
|