Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 60 Vdc, PD1 IEC/CCC, Power Defense, Frame J-K, 690 V, Power Defense, 60 Vdc, Pigtail 0.75m
| Product Name |
Eaton Power Defense padlock hasp
|
| Catalog Number |
PDC1XST60DCS
|
| EAN |
9010238801141
|
| Product Length/Depth |
65.5 mm
|
| Product Height |
37 mm
|
| Product Width |
32 mm
|
| Product Weight |
0.06 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked |
| Model Code |
PDC1XST60DCS
|
| Used with |
Power Defense
|
| Voltage rating |
60 V DC
|
| Circuit breaker type |
PD1 IEC/CCC
|
| Frame size |
Frame J-K
|
| Voltage - max |
690 V
|
| Series |
Power Defense
|
| Shunt trip |
60 Vdc, Pigtail 0.75m
|
| Type |
Shunt trip
|