Power Defense IEC/CCC, Frame 5, Three Pole, 1600A, 50kA/415V, PXR25 ARMS LSI w/ Modbus RTU, ZSI & Relays, Rear Terminals-Included
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDC53K1600P4WR
|
| UPC |
786689402037
|
| Product Length/Depth |
629 mm
|
| Product Height |
365 mm
|
| Product Width |
387 mm
|
| Product Weight |
34927 g
|
| Compliances |
Contact Manufacturer
|
| Type |
Power Defense
|