Eaton Power Defense molded case circuit breaker, UL/CSA 240V Max, Frame 2, Three Pole, 35A, 35kA/240V, T-M (Fxd-Fxd) TU, Standard Line and Load (PDG2X3T100)
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDD23F0035TFFJ
|
| UPC |
786679974032
|
| Product Length/Depth |
88.9 mm
|
| Product Height |
152.4 mm
|
| Product Width |
104.6 mm
|
| Product Weight |
1.82 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
UL 489 |
| Amperage Rating |
35 A
|
| Voltage rating |
240 V AC
|
| Trip Type |
T298
|
| Circuit breaker type |
PD2 UL/CSA Only
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Standard Line and Load
|
| Frame |
2
|
| Class |
Class A
|
| Interrupt rating |
35 kAIC at 240 Vac
|
| Rated operation voltage (Ue) at AC - max |
240
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
240 V
|
| Interrupt rating range |
35 kAIC @240V (UL)
10 kAIC Icu @250 Vdc 10 kAIC Icu @125 Vdc |
| Number of poles |
Three-pole
|