Nulstil
Nulstil
Eaton Power Defense 240V Max, Frame 3, Three Pole, 250A, 65kA/240V, 50C Cal T-M (Fxd-Adj) TU, Std Term Load Only (PDG3X3TA350)
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDD33G0250VFAL
|
| UPC |
786689303075
|
| Product Length/Depth |
109.1 mm
|
| Product Height |
257.1 mm
|
| Product Width |
138.9 mm
|
| Product Weight |
5 kg
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
250 A
|
| Voltage rating |
240 V AC
|
| Trip Type |
T297
|
| Circuit breaker type |
PD3 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Series |
Power defense
|
| Terminals |
Standard Terminals Load Only
|
| Frame |
3
|
| Class |
Class A
|
| Calibration |
50C Calibration
|
| Interrupt rating |
65 kAIC at 240 Vac
|
| Rated operation voltage (Ue) at AC - max |
240
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
240 V
|
| Number of poles |
Three-pole
|