Eaton Moeller series Molded case circuit breaker, Electronic, PDE23K, 220 A, Three-pole, 220 V - 440 V, Screw connection
| Product Name |
Eaton Moeller series Power Defense molded case circuit-breaker
|
| Catalog Number |
PDE23K0220B8NS
|
| EAN |
9008790972522
|
| Product Length/Depth |
201 mm
|
| Product Height |
89 mm
|
| Product Width |
103 mm
|
| Product Weight |
2.79 kg
|
| Compliances |
RoHS conform
|
| Model Code |
PDE23K0220B8NS
|
| Amperage Rating |
220 A
|
| Voltage rating |
220 V - 440 V
|
| Fitted with: |
Thermal protection
|
| Mounting Method |
Built-in device fixed built-in technique
|
| Rated operating power at AC-3, 230 V |
15 kW
|
| Rated operating power at AC-3, 400 V |
22 kW
|
| Switch off technique |
Electronic
|
| Degree of protection |
IP2X
|
| Electrical connection type of main circuit |
Screw connection
|
| Number of poles |
Three-pole
|
| Functions |
Phase failure sensitive
|
| Handle type |
Rocker lever
|
| Instantaneous current setting (Ii) - max |
2860 A
|
| Instantaneous current setting (Ii) - min |
660 A
|
| Overload current setting (Ir) - max |
220 A
|
| Overload current setting (Ir) - min |
63 A
|
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz |
50 kA
|
| Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 400/415 V, 50/60 Hz |
50 kA
|
| Power loss |
34 W
|