Download dokument () af 20
We make what matters work*

PDE710020
Modelkode: PDC2X3T250

Eaton Moeller series Power Defense - Molded Case Circuit Breaker. Box terminal for frame size 2, 3pol, 250A

General specifications

Product Name
Eaton Moeller series Power Defense accessory
Catalog Number
PDE710020
EAN
9008790994463
Product Length/Depth
60 mm
Product Height
45 mm
Product Width
70 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
PDC2X3T250

Produktspecifikationer

Accessory/spare part type
Other
Accessory

Eksportér produktspecifikation