Eaton Power Defense molded case circuit breaker, Globally Rated 100% UL, Frame 4, Three Pole, 800A, 35kA/480V, PXR20 LSIG w/ CAM Link and Relays, Standard Terminals Line Only (PDG4X3TA800)
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDF43G0800E3CK
|
| UPC |
786679856611
|
| Product Length/Depth |
111.2 mm
|
| Product Height |
406.4 mm
|
| Product Width |
209.6 mm
|
| Product Weight |
13.6 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
IEC 60947-2
CCC Marked |
| Amperage Rating |
800 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T285
|
| Circuit breaker type |
PD4 Global (100% UL)
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Standard Terminals Line Only
|
| Frame |
4
|
| Class |
Class A
|
| Communication |
CAM Link
|
| Interrupt rating |
35 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
690
|
| Switch off technique |
Electronic
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
35 kAIC @480V (UL)
18 kAIC @600V (UL/CSA) 55 kAIC Icu/ 55 kAIC Ics/ 121 kAIC Icm @240V (IEC) 30 kAIC Icu/ 22.5 kAIC Ics/ 63 kAIC Icm @440V (IEC) 20 kAIC Icu/ 16.5 kAIC Ics/ 42 kAIC Icm @525V South Africa (IEC) 25 kAIC Icu/ 20 kAIC Ics/ 52.5 kAIC Icm @480V Brazil (IEC) 65 kAIC @240V (UL) 36 kAIC Icu/ 36 kAIC Ics/ 75.6 kAIC Icm @380-415V (IEC) 22 kAIC Icu @250 Vdc 8 kAIC Icu/ 4 kAIC Ics/ 16.8 kAIC Icm @690V (IEC) |
| Number of poles |
Three-pole
|
| Trip rating |
800 A
|
| Special features |
CAM / Relays
|