Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 2, Two Pole, 45A, 65kA/480V, T-M (Fxd-Fxd) TU, Standard Terminals Load Only (PDG2X2T100)
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG22M0045TFFL
|
| UPC |
786687047278
|
| Product Length/Depth |
88.9 mm
|
| Product Height |
152.4 mm
|
| Product Width |
69.9 mm
|
| Product Weight |
2.041 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 489
CSA CCC Marked IEC 60947-2 |
| Amperage Rating |
45 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T298
|
| Circuit breaker type |
PD2 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Standard Terminals Load Only
|
| Frame |
2
|
| Class |
Class A
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
600
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
35 kAIC @600V (UL/CSA)
100 kAIC Icu/ 100 kAIC Ics/ 220 kAIC Icm @240V (IEC) 22 kAIC Icu @250 Vdc 100 kAIC @240V (UL) 50 kAIC Icu/ 40 kAIC Ics/ 105 kAIC Icm @440V (IEC) 10 kAIC Icu/ 5 kAIC Ics/ 21 kAIC Icm @690V (IEC) 30/25 kAIC Icu/ 15/13 kAIC Ics @525V South Africa (IEC) 70 kAIC Icu/ 53 kAIC Ics/ 154 kAIC Icm @380-415V (IEC) 22 kAIC Icu @125 Vdc 50 kAIC Icu/ 30 kAIC Ics/ 105 kAIC Icm @480V Brazil (IEC) 65 kAIC @480V (UL) |
| Number of poles |
Two-pole
|