Eaton Power Defense Globally Rated, Frame 2, Four Pole (60% N), 225A, 65kA/480V, 50C Cal T-M (Fxd-Fxd) TU, Std Term Line Only (PDG2X4TA225)
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG26M0225VFFK
|
| UPC |
786689277352
|
| Product Length/Depth |
88.9 mm
|
| Product Height |
152.4 mm
|
| Product Width |
139.5 mm
|
| Product Weight |
2.46 kg
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
225 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T298
|
| Circuit breaker type |
PD2 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Voltage - max |
600Vac
|
| Protection |
60% protected neutral pole
|
| Series |
Power defense
|
| Terminals |
Standard Terminals Line Only
|
| Frame |
2
|
| Class |
Class A
|
| Calibration |
50C Calibration
|
| Rating plug |
no
|
| Interrupt rating |
25 kAIC at 600 Vac
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
600 V
|
| Rated operational current |
225 A
|
| Number of poles |
Four-pole (60% N)
|