Download dokument () af 20
We make what matters work*

PDG2X3TA2253W

Eaton Power Defense molded case circuit breaker accessory terminal, Terminal, Three-pole, (3) AWG 14-2, PD2 Global, Power Defense, Frame J-K, Power Defense, Multi-wire terminal, Aluminum, Frame 2

General specifications

Product Name
Eaton Power Defense terminal
Catalog Number
PDG2X3TA2253W
UPC
786689245801
Product Length/Depth
204 mm
Product Height
26 mm
Product Width
254 mm
Product Weight
159 g
Compliances
Contact Manufacturer

Produktspecifikationer

Used with
Power Defense
Circuit breaker type
PD2 Global
Frame size
Frame J-K
Series
Power Defense
Terminals
Multi-wire terminal
Frame
2
Wire material
Aluminum
Wire size
(3) AWG 14-2
Number of poles
Three-pole
Type
Terminal

Eksportér produktspecifikation