Download dokument () af 20
We make what matters work*

PDG2XST130ACDCS

Eaton Power Defense molded case circuit breaker accessory shunt trip, 110-130 V/125 Vdc, PD2 Global, Power Defense, Frame J-K, 110-130 Vac/125 Vdc, Pigtail 0.75m, Frame 2

General specifications

Product Name
Eaton Power Defense shunt trip
Catalog Number
PDG2XST130ACDCS
UPC
786679586938
Product Length/Depth
1.299 in
Product Height
1.575 in
Product Width
1.161 in
Product Weight
0.141 lb
Compliances
RoHS Compliant
Certifications
CCC Marked
CSA
IEC 60947-2
UL 489
Model Code
PDG2XST130ACDCS

Produktspecifikationer

Used with
Power Defense
Voltage rating
110-130 V/125 Vdc
Circuit breaker type
PD2 Global
Frame size
Frame J-K
Series
Power Defense
Shunt trip
110-130 Vac/125 Vdc, Pigtail 0.75m
Frame
2
Type
Shunt trip

Eksportér produktspecifikation