Eaton Power Defense molded case circuit breaker accessory undervoltage release, UVR, 24 Vdc, PD4 Global, Power Defense, Frame J-K, Power Defense, 24 Vdc, Pigtail 0.75m, Frame 4
| Product Name |
Eaton Power Defense undervoltage release
|
| Catalog Number |
PDG4XUV24DCU
|
| UPC |
786679597293
|
| Product Length/Depth |
70 mm
|
| Product Height |
38.5 mm
|
| Product Width |
46 mm
|
| Product Weight |
0.088 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
UL 489 CCC Marked IEC 60947-2 |
| Model Code |
PDG4XUV24DCU
|
| Used with |
Power Defense
|
| Voltage rating |
24 V DC
|
| Circuit breaker type |
PD4 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Undervoltage release |
24 Vdc, Pigtail 0.75m
|
| Frame |
4
|
| Type |
UVR
|