Download dokument () af 20
We make what matters work*

PDG6XUV24DCU

Eaton Power Defense molded case circuit breaker accessory undervoltage release, UVR, 24 Vdc, PD6 Global, Power Defense, Frame J-K, 600 V, Power Defense, 24 Vdc, Pigtail 0.75m, Frame 6

General specifications

Product Name
Eaton Power Defense undervoltage release
Catalog Number
PDG6XUV24DCU
UPC
786679583388
Product Length/Depth
63.5 mm
Product Height
69.85 mm
Product Width
25.4 mm
Product Weight
0.226796 kg
Compliances
RoHS Compliant
Certifications
UL 489
CCC Marked
CSA
IEC 60947-2

Produktspecifikationer

Used with
Power Defense
Voltage rating
24 V DC
Circuit breaker type
PD6 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Undervoltage release
24 Vdc, Pigtail 0.75m
Frame
6
Type
UVR

Eksportér produktspecifikation