Nulstil
Nulstil
Eaton Power Defense molded case circuit breaker, UL/CSA 600V Max, Frame 5, Three Pole, 800A, 150kA/480V, PXR25 ARMS LSIG w/ Modbus RTU, CAM Link and Relays, No Terminals
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDJ53T0800P5DN
|
| UPC |
786679263969
|
| Product Length/Depth |
152.4 mm
|
| Product Height |
228.6 mm
|
| Product Width |
228.6 mm
|
| Product Weight |
21.32 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
UL 489 |
| Amperage Rating |
800 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T294
|
| Circuit breaker type |
PD5 UL/CSA Only
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
No Terminals
|
| Frame |
5
|
| Class |
Class A
|
| Communication |
Modbus RTU and CAM Link
|
| Interrupt rating |
150 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
600
|
| Switch off technique |
Electronic
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
200 kAIC @240V (UL)
150 kAIC @480/277V (UL) 85 kAIC @600/347V (UL) |
| Number of poles |
Three-pole
|
| Special features |
Modbus / Relays / CAM
|