Vidensøgning
Download dokument () af 20
We make what matters work*

PLG105 SA

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Copper-free aluminum, 4", Square head

General specifications

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG105 SA
UPC
782274101378
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
2.44 in
Product Weight
1.08 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Type
Square head
Trade size
4"
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.