Vidensøgning
Download dokument () af 20
We make what matters work*

PSA0273S

Eaton BECO MEMBRAN PS Aqua Membrane Filter Cartridge, PSA02, 0.2 µm, 30", Code 7, Silicone O-rings

Generelle specifikationer

Product Name
Eaton BECO MEMBRAN PS Aqua Membrane Filter Cartridge
Catalog Number
PSA0273S
Product Length/Depth
762 mm
Product Weight
0.93 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR
Certifications
ISO 9001
Kosher

Produktspecifikationer

Adapter code
7
Design
Pleated
Retention rating
0.2 µm
Differential pressure in flow direction - max
5.0 bar at 20 °C / 0.3 bar at 121 °C
Adapter material
Polypropylene
Cage material
Polypropylene
Chemical resistance
pH 1-14
End cap material
Polypropylene
Filter material type
Polyethersulfone
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Retention type
Absolute
Steam cycles
≥ 100 at 105°C in 30 minutes
Filter surface area
2.25 m²
Operating temperature - max
80 °C
Retention efficiency
Absolute
Pressure hold test(test pressure in psig and diffusion rate per 10 in)
2.5 bar (36.3 psig); <= 20 ml/min
Adaptor
SOE 226 O-rings double bayonet adapter with spear
Cartridge length
30"

Eksportér produktspecifikation