Eaton Bussmann series PTSLR0603 PTC resettable fuse, 8 V DC, 0.5 A hold current
| Product Name |
Eaton Bussmann series PTSLR0603 PTC resettable fuse
|
| Catalog Number |
PTSLR06038V050
|
| UPC |
051712908139
|
| Product Length/Depth |
1.65 mm
|
| Product Height |
0.55 mm
|
| Product Width |
0.9 mm
|
| Product Weight |
0.004 g
|
| Compliances |
RoHS Compliant
TUV |
| Certifications |
cURus
|
| Amperage Rating |
0.5 A hold current
|
| Voltage rating |
8 V DC
|
| Type |
PTC resettable fuse
|