Eaton Bussmann series PTSLR1812 PTC resettable fuse, 6 V DC, 3.7 A hold current
| Product Name |
Eaton Bussmann series PTSLR1812 PTC resettable fuse
|
| Catalog Number |
PTSLR18126V370
|
| UPC |
051712017473
|
| Product Length/Depth |
4.5 mm
|
| Product Height |
0.6 mm
|
| Product Width |
3.2 mm
|
| Product Weight |
0.0072 g
|
| Compliances |
RoHS Compliant
TUV |
| Certifications |
cURus
|
| Amperage Rating |
3.7 A hold current
|
| Voltage rating |
6 V DC
|
| Type |
PTC resettable fuse
|