Download dokument () af 20

PV-8A10F
Modelkode: 8A 1000V DC SOLAR FERRULE 10x38mm

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 8A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-8A10F
EAN
5027590506434
UPC
051712204002
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.3 g
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
IEC Rated
UL Listed
UL 2579
CCC Marked
Model Code
8A 1000V DC SOLAR FERRULE 10x38mm

Electrical data

Amperage Rating
8 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV

Product specifications

Application
Combiner boxes, inverters, pv wire harnesses, Photovoltaic strings
Fuse type
PV-A10F
Fuse indicator
Other
Fuse size
10 x 38 mm
Quantity
10

Compatible fuse holders

Suitable for
CHPV Modular fuse holder
HPV-DV Inline holder

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.