Vidensøgning
Download dokument () af 20
We make what matters work*

PVMA7.5L/UNV1

Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture, Cool white, 175W MH, 50/60 Hz, Heat and impact resistant glass lens, 7500 lumens, 122 lm/W, Die cast aluminum, No mounting module, Type V optics, >0.90 PF, 64W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVMA LED light fixture
Catalog Number
PVMA7.5L/UNV1
UPC
662276826250
Product Length/Depth
10.18 in
Product Height
7.1 in
Product Width
10.18 in
Product Weight
13.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC

Product specifications

Lumens
7500
Lumens per watt
75
Color temperature
Cool white
Mounting Method
No mounting module
Optical distribution
Type V
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Material
Die cast aluminum
Lens material
Heat and impact resistant glass
Wattage
64 W
Equivalent luminaire
175W MH
Power factor
> 0.90

Eksportér produktspecifikation