Vidensøgning
Download dokument () af 20
We make what matters work*

Q2127160

Eaton BECOPAD Filter Sheet, BECOPAD 270, 0.5 - 0.7 µm, 600 x 615 mm

General specifications

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2127160
Product Length/Depth
615 mm
Product Height
3.9 mm
Product Width
600 mm
Product Weight
0.41 kg
Compliances
EC 1935/2004
FDA 21CFR177
FDA 21CFR
BfR XXXVI/1
Certifications
Kosher
ISO 9001
GMO

Produktspecifikationer

Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Retention type
Nominal
Ash content
< 1%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
135 m²
Depth filter sheet type
BECOPAD 270
Retention rating
0.5 - 0.7 µm

Eksportér produktspecifikation