Download dokument () af 20
We make what matters work*

QBGFEP2050

Eaton QB GFCI circuit breaker,Ground fault circuit breaker,Bolt-on mounting,50A,10 kAIC,Two-pole,120/240V,Non-Interchangeable,30 mA Trip sensitivity,QBGFEP

General specifications

Product Name
Eaton QB GFCI circuit breaker
Catalog Number
QBGFEP2050
UPC
786679145203
Product Length/Depth
5.8 in
Product Height
4.4 in
Product Width
3 in
Product Weight
0.9 lb
Certifications
UL 943
Catalog Notes
HACR rated

Produktspecifikationer

Amperage Rating
50 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBGFEP
Mounting Method
Bolt-on
Interrupt rating
10 kAIC
Number of poles
Two-pole
Trip rating
30 mA trip sensitivity
Type
Ground fault circuit breaker
Special features
Bolt-on mounting

Eksportér produktspecifikation