Download dokument () af 20
We make what matters work*

QBHW1015

Eaton QB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,20 A,22 kAIC,Single-pole,120/240 V,Non-Interchangeable,Q17,QBHW

General specifications

Product Name
Eaton QB thermal magnetic circuit breaker
Catalog Number
QBHW1015
UPC
786679392003
Product Length/Depth
3.9 in
Product Height
4.8 in
Product Width
1.2 in
Product Weight
0.3 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Switching duty rated for 120V fluorescent light applications, HACR rated

Produktspecifikationer

Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
QBHW
Mounting Method
Bolt-on
Interrupt rating
22 kAIC
Number of poles
Single-pole
Quantity
17
Type
Quicklag industrial thermal-magnetic circuit breaker

Eksportér produktspecifikation