Download dokument () af 20
We make what matters work*

QC2070

Eaton Quicklag Type QC Industrial Thermal-Magnetic Circuit Breaker,Industrial circuit breaker,70 A,10 kAIC,Two-pole,120/240 V,Thermal-magnetic,Cable-in/cable-out,QC,Non-interchangeable

General specifications

Product Name
Eaton QC thermal magnetic circuit breaker
Catalog Number
QC2070
UPC
786679309780
Product Length/Depth
3.8 in
Product Height
4.7 in
Product Width
2.2 in
Product Weight
0.75 lb
Certifications
UL Listed
CSA Certified

Produktspecifikationer

Amperage Rating
70A
Voltage rating
120/240 V
Trip Type
T268
Circuit breaker type
QC
Options
Non-interchangeable
Interrupt rating
10 kAIC
Connection
Cable-in/cable-out
Number of poles
Two-pole
Type
Industrial circuit breaker

Eksportér produktspecifikation