Download dokument () af 20
We make what matters work*

QC3050H

Eaton Quicklag Type QC Industrial Thermal-Magnetic Circuit Breaker,Industrial circuit breaker,50 A,10 kAIC,Three-pole,240 V,Thermal-magnetic,QC,Non-interchangeable

General specifications

Product Name
Eaton QC thermal magnetic circuit breaker
Catalog Number
QC3050H
UPC
786679240182
Product Length/Depth
3.9 in
Product Height
4.7 in
Product Width
3.2 in
Product Weight
1.15 lb
Certifications
UL Listed
CSA Certified

Produktspecifikationer

Amperage Rating
50 A
Voltage rating
240 V - 240 V
Trip Type
T268
Circuit breaker type
QC
Options
Non-interchangeable
Interrupt rating
10 kAIC
Number of poles
Three-pole
Type
Industrial circuit breaker

Eksportér produktspecifikation