Eaton IT Rack Accessories, RA High-Density Vertical Cable Manager Kit 42U x 800W - Black
| Product Name |
Eaton IT rack accessories cable management
|
| Catalog Number |
RAHDVCMK42USU
|
| EAN |
3553340594311
|
| Product Length/Depth |
1940 mm
|
| Product Height |
200 mm
|
| Product Width |
85 mm
|
| Product Weight |
6 kg
|
| Compliances |
Contact Manufacturer
|
| Model Code |
RA High-Density Vertical Cable Manager Kit 42U x 800W - BLK
|
| Accessory/spare part type |
Accessory
|
| Color |
Black
|
| Material |
Steel
|
| Model |
RCM vertical cable manager back removable cover
|
| Number of height units |
42
|
| Number of rack units |
42U
|
| RAL-number |
9005
|
| Type |
Horizontal Cable Management
|