Vidensøgning
Download dokument () af 20
We make what matters work*

RE76 SA

Eaton Crouse-Hinds series RE reducer, Rigid/IMC, End 1: 2-1/2" NPT, End 2: 2" NPT, Copper-free aluminum

General specifications

Product Name
Eaton Crouse-Hinds series RE reducer
Catalog Number
RE76 SA
UPC
782274747019
Product Length/Depth
1.82 in
Product Height
1.82 in
Product Width
3 in
Product Weight
0.29 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
End 1 Size
2-1/2"
End 1 Type
NPT
End 2 Size
2"
End 2 Type
NPT
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.