Vidensøgning
Download dokument () af 20
We make what matters work*

REA12

Eaton Crouse-Hinds series REA adapter, Rigid/IMC, End 1: 1/2" NPT, End 2: 3/4" NPT, Gender end 1: male, Gender end 2: female, Steel

General specifications

Product Name
Eaton Crouse-Hinds series REA adapter
Catalog Number
REA12
UPC
782274746463
Product Length/Depth
1.19 in
Product Height
1.8 in
Product Width
1.19 in
Product Weight
0.16 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
End 1 Size
1/2"
End 1 Type
NPT
End 2 Size
3/4"
End 2 Type
NPT
Gender end 1
Male
Gender end 2
Female
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.