Vidensøgning
Download dokument () af 20
We make what matters work*

RS20PH/G

Fuse accessory, Fuse-holder, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, front connected, back stud connected, black, fuse-links NITD NIT

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS20PH/G
EAN
5027590506885
UPC
051712418904
Product Length/Depth
114 mm
Product Height
79 mm
Product Width
27 mm
Product Weight
183 g
Compliances
CE
Certifications
Not Applicable
Model Code
RED SPOT 20A FRONT/BACK STUD CONNECTED

Kompatibel sikring

Fuse type
NITD
NIT

Elektriske data

Amperage Rating
20 A
Voltage rating at AC
660-690 V a.c.
Voltage rating at DC
460 V d.c.

Produktspecifikationer

Connection
Front/back stud connected
Model
Red Spot
Number of poles
Single-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.