Vidensøgning
Download dokument () af 20
We make what matters work*

RSFB1006
Modelkode: RED SPOT FUSEBANK 100A 660V AC 6 WAY

Fuse accessory, Fuse-bank, low voltage, 100 A, AC 660 V, BS, 6-way RS100, fully shrouded, fuse-links TCP CEO L14-660

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB1006
EAN
5996516025376
UPC
051712419123
Product Length/Depth
148 mm
Product Height
257 mm
Product Width
490.5 mm
Product Weight
7690 g
Compliances
Contact factory
Model Code
RED SPOT FUSEBANK 100A 660V AC 6 WAY

Electrical data

Amperage Rating
100 A

Product specifications

Number of poles
Single-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.