Vidensøgning
Download dokument () af 20
We make what matters work*

RSFB2006
Modelkode: RED SPOT FUSEBANK 200A 660V AC 6 WAY

Fuse accessory, Fuse-bank, low voltage, 200 A, AC 660 V, BS, 6-way RS200, fully shrouded, fuse-links TF DD M09-660

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB2006
EAN
5996516025406
UPC
051712419154
Product Length/Depth
250 mm
Product Height
640 mm
Product Width
185 mm
Product Weight
7900 g
Compliances
Contact factory
Model Code
RED SPOT FUSEBANK 200A 660V AC 6 WAY

Electrical data

Amperage Rating
200 A

Product specifications

Number of poles
Single-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.