Vidensøgning
Download dokument () af 20
We make what matters work*

RSFB2010
Modelkode: RED SPOT FUSEBANK 20A 660V AC 10 WAY

Fuse accessory, Fuse-bank, low voltage, 20 A, AC 660 V, BS, 10-way RS200, fully shrouded, fuse-links TF DD M09-660

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB2010
EAN
5996516025413
UPC
051712419161
Product Length/Depth
224 mm
Product Height
595 mm
Product Width
164 mm
Product Weight
1450 g
Compliances
Contact factory
Model Code
RED SPOT FUSEBANK 20A 660V AC 10 WAY

Electrical data

Amperage Rating
20 A

Product specifications

Number of poles
Single-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.