Vidensøgning
Download dokument () af 20
We make what matters work*

RSFB204
Modelkode: RED SPOT FUSEBANK 20A 660V AC 4 WAY

Fuse accessory, Fuse-bank, low voltage, 20 A, AC 660 V, BS, 4-way RS20, fully shrouded, fuse-links NITD NIT

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB204
EAN
5996516025437
UPC
051712419185
Product Length/Depth
80 mm
Product Height
136 mm
Product Width
265 mm
Product Weight
1228 g
Compliances
Contact factory
Model Code
RED SPOT FUSEBANK 20A 660V AC 4 WAY

Electrical data

Amperage Rating
20 A

Product specifications

Number of poles
Single-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.