Vidensøgning
Download dokument () af 20
We make what matters work*

RSFB206
Modelkode: RED SPOT FUSEBANK 20A 660V AC 6 WAY

Fuse accessory, Fuse-bank, low voltage, 20 A, AC 660 V, BS, 6-way RS20, fully shrouded, fuse-links NITD NIT

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB206
EAN
5996516025444
UPC
051712419192
Product Length/Depth
150 mm
Product Height
300 mm
Product Width
130 mm
Product Weight
1469 g
Compliances
Contact factory
Model Code
RED SPOT FUSEBANK 20A 660V AC 6 WAY

Elektriske data

Amperage Rating
20 A

Produktspecifikationer

Number of poles
Single-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.