Vidensøgning
Download dokument () af 20
We make what matters work*

RSFB326
Modelkode: RED SPOT FUSEBANK 32A 660V AC 6 WAY

Fuse accessory, Fuse-bank, low voltage, 32 A, AC 660 V, BS, 6-way RS32, fully shrouded, fuse-links TIA AAO H07-660

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB326
EAN
5996516025482
UPC
051712419239
Product Length/Depth
111 mm
Product Height
187 mm
Product Width
332 mm
Product Weight
2681 g
Compliances
Contact factory
Model Code
RED SPOT FUSEBANK 32A 660V AC 6 WAY

Elektriske data

Amperage Rating
32 A

Produktspecifikationer

Number of poles
Single-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.