Vidensøgning
Download dokument () af 20
We make what matters work*

RSFB636
Modelkode: RED SPOT FUSEBANK 63A 660V AC 6 WAY

Fuse accessory, Fusebank, low voltage, 63 A, AC 690 V, BS, 6-way RS63 fusebank, fully shrouded, fuse-links TIS BAO K07-660

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSFB636
EAN
5996516025529
UPC
051712419277
Product Length/Depth
187 mm
Product Height
111 mm
Product Width
332 mm
Product Weight
3202 g
Compliances
Contact factory
Model Code
RED SPOT FUSEBANK 63A 660V AC 6 WAY

Elektriske data

Amperage Rating
63 A

Produktspecifikationer

Number of poles
Single-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.