Vidensøgning
Download dokument () af 20
We make what matters work*

RSL63H

Fuse accessory, Fuse-holder, high speed, 63 A, AC 1200 V, DC 750 V, 1P, BS, front wire connected, bolt-in fuse-links TSC TAC

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RSL63H
EAN
5027590507097
UPC
051712405478
Product Length/Depth
162 mm
Product Height
79 mm
Product Width
41 mm
Product Weight
503.4 g
Compliances
CE
RoHS Compliant
Certifications
BS 2692-1

Electrical data

Amperage Rating
63 A

Product specifications

Number of poles
Single-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.