Download dokument () af 20
We make what matters work*

RT2RSEO200ATF1H
Modelkode: RTECH MR SEO ATF 200 MNM 1H IP44

Eaton Roundtech Medium Recessed. Safety eFocus ATF 200 MNM 1H IP44

Generelle specifikationer

Product Name
Eaton RoundTech MR SC Accessories
Catalog Number
RT2RSEO200ATF1H
EAN
3660191812409
Product Length/Depth
220 mm
Product Height
58 mm
Product Width
195 mm
Product Weight
0.288 kg
Certifications
CE marking
CE
Model Code
RTECH MR SEO ATF 200 MNM 1H IP44

Produktspecifikationer

Battery voltage
3.2 V
Battery number of cells
1
Battery quality
Lithium-ion
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
45 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Diameter
110 mm
Degree of protection
IP44
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Type of indicator
Not applicable
Monitoring equipment
Automatic self test
Power supply system
Peripheral (individual battery)
Voltage type
AC
Apparent Power At Mains Operation
1.83 VA
Power factor
0.6
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
Yes
Reserve-polarity protected
False
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
1.1 W
Rated life time L70/B10 at 25 °C
60600 hour
Rated life time L80/B10 at 25 °C
60600 hour
Rated life time L90/B10 at 25 °C
60600 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
45 °C
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Built-in
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Limited surface temperature
False
Labelling type
Other
Pictogram included
No
Built-in Length
200 mm
Built-in Width
110 mm
Built-in height/depth
200 mm
Built-in Diameter
64 mm
Number Of Poles (Numeric)
3
Outer diameter
110 mm
Impact strength
IK05
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
200 lm
Color temperature - max
5700 K
Color temperature - min
5700 K
Light distributor
Focal lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
70
Luminaire With Limited Surface Temperature, Sign D
No
Luminous flux in standby mode
60 lm
Number of lighting heads
1
Suitable for number of lamps
2
Data connection terminal
0,5-2,5 mm²
Frequency
50/60 Hz
Main connection terminal
0,5-2,5 mm²
Number of LEDs
8
Shape
Round
Application
Other
Testing system
Auto-Test
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Automatic self test
Emergency power supply system
Peripheral (individual battery)
Power consumption in emergency mode
1.1 W
Type of lithium-ion battery
Lithium iron phosphate (LiFePO4)
With heating element for battery
No
Connectable conductor cross section - min
0.5 mm²
Luminous flux in emergency mode
200 lm
Connectable conductor cross section - max
2.5 mm²

Eksportér produktspecifikation

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Godkend produkt

Indtast dit 16-17-cifrede serienummer
Det serienummer, du har indtastet, må ikke indeholde specialtegn. Det serienummer, du indtastede, er ikke korrekt, det skal være 16- eller 17-cifret. Det serienummer, du indtastede, blev ikke fundet. Prøv igen, eller rapportér dette problem for yderligere hjælp. Det serienummer, du har indtastet, matcher ikke med produktet. Kontrollér dit produkts serienummer, og prøv igen. Klik på her for at gå til produktsiden for det serienummer, du har indtastet Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp.
Serienummer
Nulstil Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp. Serienummeret genkendes ikke af Eaton og er ugyldigt. Brug denne formular til at rapportér dette problem for yderligere hjælp.
Indtast den 6-cifrede godkendelseskode
Det produkt, du indtastede, er mistænkeligt! Prøv igen, eller rapportér dette problem for yderligere hjælp. Den godkendelseskode, du indtaster, matcher ikke med vores oplysninger for dette serienummer. Prøv igen, eller rapportér dette problem for yderligere hjælp. Ugyldig godkendelseskode. Den skal være på seks tegn rapportér dette problem for yderligere hjælp. Godkendelseskode er påkrævet rapportér dette problem for yderligere hjælp.
Løs Captcha-udfordringen inden godkendelse.
Kontakt os for at rapportere problem
x
Rapportér et problem
Indtast dit fulde navn.
x
Tak, dit problem er blevet indsendt, og vores produktteam vil kontakte dig snarest.
Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.