Vidensøgning
Download dokument () af 20
We make what matters work*

SCT50507

Eaton Crouse-Hinds series CEAG SCT rotary control switch, 16A, I - 0 - II, 400 Vac, 45°, 2 x 2.5mm2 / 14 AWG, Used with CEAG GHG43 series control stations

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG SCT rotary control switch
Catalog Number
SCT50507
EAN
4251958107402
Product Length/Depth
59 mm
Product Height
45 mm
Product Width
31 mm
Product Weight
0.15 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC

Product specifications

Legend plate inscription
I - 0 - II
Voltage rating
400 Vac
Input Current
16 A
Type
45°
Used with
CEAG GHG43 series control stations

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.