Vidensøgning
Download dokument () af 20
We make what matters work*

SD4-S1600
Modelkode: NH4 SINGLE POLE 1600A

Eaton Bussmann series low voltage NH IP protection kit, Fuse Holder,NH4, SINGLE POLE, 1600A, Fuse Type NH

General specifications

Product Name
Eaton Bussmann series low voltage NH IP protection kit
Catalog Number
SD4-S1600
UPC
051712371568
Product Length/Depth
295 mm
Product Height
122 mm
Product Width
90 mm
Product Weight
2451 g
Certifications
CE
Model Code
NH4 SINGLE POLE 1600A

Elektriske data

Amperage Rating
1600 A

Produktspecifikationer

Number of poles
Single-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.