Download dokument () af 20
We make what matters work*

SDR-CV-OR

Eaton External Siren Cover orange lens

General specifications

Product Name
Eaton external burglar alarm siren
Catalog Number
SDR-CV-OR
EAN
5060096860822
Product Length/Depth
290 mm
Product Height
275 mm
Product Width
60 mm
Product Weight
0.346 kg
Certifications
CE

Produktspecifikationer

Built-in transformer
No
Compliance
Not applicable
Connection
Not applicable
Cut-off period
Not applicable
EN 50131 Security Grade
Not applicable
Enclosure/lens color
Orange
Enclosure material
ABS (cover) Polycarbonate (lens)
Environmental class
Not applicable
Low-volume mode
No
Mounting Method
Surface mount
Radio frequency
Not applicable
Remote self test function
No
Replacement battery code
Not applicable
Sounder output
0 dB
Sounder type
External
Type of current
Not applicable
Type Of Tone
Not applicable
Housing material
Plastic
Mounting Method (ETIM)
Surface mount

Eksportér produktspecifikation