Vidensøgning
Download dokument () af 20
We make what matters work*

SF150XF450S

Eaton Bussmann series high speed traction fuse, 750Vdc, 450A, non-indicating; bolted tags

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
SF150XF450S
EAN
5027590066587
UPC
051712841030
Product Length/Depth
238 mm
Product Height
63.5 mm
Product Width
63.5 mm
Product Weight
45.36 g
Compliances
Contact factory

Electrical data

Amperage Rating
450 A
Voltage rating
150 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.