Vidensøgning
Download dokument () af 20
We make what matters work*
Udgået

SFD27-NT

Eaton Bussmann series low voltage D terminal

General specifications

Product Name
Eaton Bussmann series low voltage D terminal
Catalog Number
SFD27-NT
EAN
5027590510561
Product Length/Depth
48 mm
Product Height
47 mm
Product Width
46 mm
Product Weight
126.111 g
Compliances
CE

Compatible fuse base and gauge piece

Accessory/spare part type
Other
Suitable for
Fuse base

Product specifications

Application
for EZR neutral terminals and busbars

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.